HUBBELL
Filter Box Fan 115 Volt 630 Cubic Feet Per Minute 11.1X11.1
Image of FBF1010115V Filter Box Fan 115 Volt 630 Cubic Feet Per Minute 11.1X11.1

Filter Box Fan 115 Volt 630 Cubic Feet Per Minute 11.1X11.1

Brand: Wiegmann

Catalog ID: FBF1010115V

Filter Box Fan 115 Volt 630 Cubic Feet Per Minute 11.1X11.1

The filter box fan is a cooling system for electrical enclosures. The fan acts as the air inlet while the exhaust grille is the outlet. One grille and filter are included with the fan. An additional grille and filter must be ordered sepearately for installation.

  • Fan and grille are constructed or high grade steel
  • Available in 115V or 230V
  • High airflow and low noise operation
  • Grille and filter can be removed and washed as needed

General

Application

Cooling

Catalog Number

FBF1010115V

Color

Silver

Material

Steel

Type

Filter Box Fan

UPC

786725885763

Dimensions

Actual Depth

4.8 in

Actual Height

11.6 in

Actual Width

11.8 in

Depth

5 in

Height

12 in

Width

12 in

Electrical Ratings

Wattage

68 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

4

Pallet Quantity

63