HUBBELL
Image of FF1010159CFM230VB NEMA 12 Filter Fan 230 Volt 159 Cubic Feet Per Minute 9.8X9.8 -Black

NEMA 12 Filter Fan 230 Volt 159 Cubic Feet Per Minute 9.8X9.8 -Black

Brand: Wiegmann

Catalog ID: FF1010159CFM230VB

NEMA 12 Filter Fan 230 Volt 159 Cubic Feet Per Minute 9.8X9.8 -Black

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FF1010159CFM230VB

Color

Black

Cutout

8.81x8.81

EU RoHS Indicator

No

Material

ABS Plastic

Type

Filter Fan

UPC

786725886821

Dimensions

Actual Depth

4.9 in

Actual Height

9.8 in

Actual Width

9.8 in

Depth

5 in

Height

10 in

Width

10 in

Electrical Ratings

Voltage Rating

230 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

10