
Brand: Wiegmann
Catalog ID: FF1313340CFM230VB
The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.
Application
Catalog Number
FF1313340CFM230VB
Color
Black
Cutout
11.49x11.49
EU RoHS Indicator
No
Material
ABS Plastic
Type
Filter Fan
UPC
786725886883
Actual Depth
6.3 in
Actual Height
12.8 in
Actual Width
12.8 in
Depth
6 in
Height
13 in
Width
13 in
Voltage Rating
230 VAC
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
EU RoHS Indicator
No
Carton Quantity
4