text.skipToContent text.skipToNavigation

FF4429CFM24VB

by Wiegmann 

Catalog ID: FF4429CFM24VB

NEMA 12 Filter Fan 24 Volt DC 29 Cubic Feet Per Minute 4.2X4.2 - Black

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product Details

General

Application
  • Ventilation
  • Temperature Control
Color Black
Cutout 3.63x3.63
Material ABS Plastic
Type Filter Fan
UPC 786725886449

Dimensions

Actual Height 4.2 in
Actual Width 4.2 in
Depth 3 in
Height 4 in
Width 4 in

Electrical Ratings

Voltage Rating 24 VDC

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 16

Resources/Downloads