FF449CFM12VB_1
* Representative image
FF449CFM12VB_1
FF449CFM12VB_2
FF449CFM12VB_4
FF449CFM12VB_3

NEMA 12 Filter Fan 230 Volt 28 Cubic Feet Per Minute 5.9X5.9 -Black

Brand:

Wiegmann

Catalog ID:

FF6629CFM230VB

NEMA 12 Filter Fan 230 Volt 28 Cubic Feet Per Minute 5.9X5.9 -Black

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product details

General

Application
  • Ventilation
  • Temperature Control
Color
Black
Cutout
4.95x4.95
EU RoHS Indicator
No
Material
ABS Plastic
Type
Filter Fan
UPC
786725886524

Dimensions

Actual Depth
2.9 in
Actual Height
5.9 in
Actual Width
5.9 in
Depth
3 in
Height
6 in
Width
6 in

Electrical Ratings

Voltage Rating
230 VAC

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
20