




Brand: Wiegmann
Catalog ID: FF6650CFM230VB
The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.
Application
Catalog Number
FF6650CFM230VB
Color
Black
Cutout
4.95x4.95
Material
ABS Plastic
Type
Filter Fan
UPC
786725886562
Actual Depth
2.9 in
Actual Height
5.9 in
Actual Width
5.9 in
Depth
3 in
Height
6 in
Width
6 in
Voltage Rating
230 VAC
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
20
Pallet Quantity
1