HUBBELL
NEMA 12 Filter Fan 24 Volt DC 28 Cubic Feet Per Minute 5.9X5.9 - Black
Image of FF6628CFM24VB NEMA 12 Filter Fan 24 Volt DC 28 Cubic Feet Per Minute 5.9X5.9 - Black

NEMA 12 Filter Fan 24 Volt DC 28 Cubic Feet Per Minute 5.9X5.9 - Black

Brand: Wiegmann

Catalog ID: FF6628CFM24VB

NEMA 12 Filter Fan 24 Volt DC 28 Cubic Feet Per Minute 5.9X5.9 - Black

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FF6628CFM24VB

Color

Black

Cutout

4.95x4.95

EU RoHS Indicator

No

Material

ABS Plastic

Type

Filter Fan

UPC

786725886463

Dimensions

Actual Depth

2.9 in

Actual Height

5.9 in

Actual Width

5.9 in

Depth

3 in

Height

6 in

Width

6 in

Electrical Ratings

Voltage Rating

24 VDC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

20