Brand: Wiegmann
Catalog ID: RH115230V100W
Application
Heating
Catalog Number
RH115230V100W
Color
Black
Material
Steel
Type
Radiant Heater
UPC
786725885893
Actual Depth
2.4 in
Actual Height
5.51 in
Actual Width
2.32 in
Depth
2 in
Height
6 in
Width
2 in
Voltage Rating
100-240 V
Wattage
100 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
1