HUBBELL
TCTF060C
TCTF060C
TCTF060C_side
TCTF060C_back

Thermostat Change Over With Feedback Heating/Cooling 32/140 Fahrenheit

Brand:

Wiegmann

Catalog ID:

TCTF32140F

Thermostat Change Over With Feedback Heating/Cooling 32/140 Fahrenheit

Thermal changeover thermostats are designed to control both heating and cooling. The thermostat operates by registering the air temperature and switching on either the heating or cooling element of the device within the electrical enclosure.

  • Easily installed by clip mounting on 35mm DIN Rail
  • 4 pole terminal with a maximum operating voltage of 230 volts

Product details

General

Application

  • Cooling
  • Heating

Catalog Number

TCTF32140F

Color

Gray

Material

PC Plastic

Type

Thermostat

UPC

786725886265

Dimensions

Actual Depth

2.1 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Certifications And Compliance

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

15

Resources and downloads