TTANONO1080C
* Representative image
TTANONO1080C
TTANONO1080C_side
TTANONO1080C_back

Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius

Brand:

Wiegmann

Catalog ID:

TTANONO1080C

Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Dual adjustable thermostat allowing control of cooling equipment
  • Color coded blue dials indicate normally open for cooling
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail
  • Temperature range is 10-80 C

Product details

General

Application
Cooling
Color
Gray
Material
PC Plastic
Type
Thermostat
UPC
786725886234

Dimensions

Actual Depth
1.67 in
Actual Height
2.36 in
Actual Width
2.85 in
Depth
2 in
Height
2 in
Width
3 in

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
15