HUBBELL
Image of WA4AXFN2 Axial Fan - 230V / 100CFM 4 in.

Axial Fan - 230V / 100CFM 4 in.

Brand: Wiegmann

Catalog ID: WA4AXFN2

AXIAL FAN - 230V / 100CFM 4 IN.

230V / 100CFM 4 IN.

General

Catalog Number

WA4AXFN2

Color

Black

Input

17/15 Watts

UPC

786725602704

Dimensions

Depth

1.5 in

Height

4.71 in

Weight

2 lb

Width

4.71 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

230 V

Logistics

Carton Quantity

1

Pallet Quantity

1