

Brand: Killark
Catalog ID: EXH1B8
Factory or field installed in a 3/4" NPSM opening. Has provision for Lock-On and Lock-Off with up to three padlocks. Consists of an external handle mechanism with through-the-enclosure shaft and internal toggle mechanism and breaker pan.
Application
For use with B7E, DB, EXB, XJB Series enclosures. Used to activate circuit breakers and motor circuit protectors from front cover.
Catalog Number
EXH1B8
Color
Gray
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Enclosures
Series
EXH Series
Type
Replacement Handle
UPC
783936118536
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
3.5
Height
6.5 in
Length
4.5 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827