text.skipToContent text.skipToNavigation

17596

by Killark 

Catalog ID: 17596

Mounting Pan, 6061 Aluminum. For use with EXB-2036 Bolted Enclosure.

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 3/16" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Product Details

General

Application For use with EXB and XJB Series enclosures.
Color Gray
EU RoHS Indicator Contact Manufacturer
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EXB
Type Mounting Pan
UPC 783936980577

Dimensions

Dimensions 18.75 in x 34.75 in x 0.19 in
Gross Weight with Packaging 14
Height 0.19 in
Length 18.75 in
Width 34.75 in

Resources/Downloads

Customer Notices