HUBBELL
Image of 7999-1 EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 22-1/2"- Fits 20" x 24" Box

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 22-1/2"- Fits 20" x 24" Box

Brand: Killark

Catalog ID: 7999-1

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 22-1/2"- Fits 20" x 24" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.