HUBBELL
KIL_E_7996-1
* Representative image
KIL_E_7996-1

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 4-1/2" x 17"- Fits 5" x 18" Box

Brand:

Killark

Catalog ID:

7998-3

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 4-1/2" x 17"- Fits 5" x 18" Box

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Product details

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

7998-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB

Type

Mounting Pan

UPC

783936982748

Dimensions

Gross Weight with Packaging

0.645

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications