HUBBELL
Image of TBWE-48 Terminal Blocks,48 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal Blocks,48 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Brand: Killark

Catalog ID: TBWE-48

Terminal Blocks,48 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

  • Terminal blocks have clamping screwtype terminals which accommodate either aluminum or copper wire.
  • TMS marking strips are included.

Modular terminal blocks 3 point through 60 have screw clamping type terminals which will accommodate either aluminum or copper wire. The blocks are rated UL / CSA certified for 600VAC, 50 amps #22 - #8 copper wire and #12 - #8 aluminum wire. Includes white TMS marking strip.