

Brand: Killark
Catalog ID: HKX2GLD
Small compact, 4-1/4 ID. round body enclosure with a 2-3/4" depth. Option of 2 threaded lens covers and 2 blank threaded cover in 2 depths. The HBX series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with (3) ¾”NPT conduit openings, additional openings are available. HKBX series is made of die cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Internal “X” pad for mounting instruments or terminals.
Application
Instrumentation housed in HKBX Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HKBX Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HKX2GLD
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Enclosures
Series
HKX Series
UPC
783936181820
ATEX File Number
DEMKO 01 ATEX 15742U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
IECEx UL 14.0071U
UL File Number
E83696
Carton Quantity
2