

Brand: Killark
Catalog ID: EXB-18188 N34
Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete
Application
Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w
Catalog Number
EXB-18188 N34
Color
Gray
Cover Type
Bolted
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Enclosures
Series
EXB Series
Size
18" x 18" x 8"
Type
Junction Box
UPC
783936119229
Dimensions
12 in x 23.25 in x 23.25 in
Gross Weight with Packaging
220
Height
23.25 in
Length
12 in
Size
18" x 18" x 8"
Width
23.25 in
ATEX File Number
PTB 07 ATEX 1025U / PTB 07 ATEX 1024
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
IEC E x 07.0022U / IEC E x 07.0023
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696 / E12379
Minimum Pack Quantity
1