
Brand: Killark
Catalog ID: GL-775
Clear cover lens for viewing.
Application
Use GL Series lens on: all EXB boxes, XJB 16" x 48", and XJB 24" x 24".
Catalog Number
GL-775
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures Series
Type
Lens Cover
UPC
783936213101
Dimensions
5 in x 12 in x 13.25 in
Gross Weight with Packaging
7.66
Height
13.25 in
Length
5 in
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696
Carton Quantity
1