KIL_E_GRM_Isometric
* Representative image
KIL_E_GRM_Isometric

GR Series, 3.75 X 3.75 X 2.68, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRB

GR Series, 3.75 X 3.75 X 2.68, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Screw Cover Enclosure

Compact square or rectangular enclosures with threaded screw type covers provide easy access to interior. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Enclosure has blank cover. Cast mounting lugs are standard on a

Product details

General

Application
  • Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica
Color
  • Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
  • Enclosure & Blank Cover
  • Enclosure & Blank Cover
UPC
783936230016

Dimensions

Dimensions
4.625 in x 4.563 in x 6.75 in
Gross Weight with Packaging
5.74
Height
6.75 in
Length
4.625 in
Width
4.563 in

Certifications And Compliance

ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696

Logistics

Carton Quantity
5