

Brand: Killark
Catalog ID: GRM-375L
Compact square or rectangular enclosures with threaded screw type covers provide easy access to interior. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Enclosure has lens cover. Cast mounting lugs are standard on al
Application
Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica
Catalog Number
GRM-375L
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Enclosures
Series
GR Enclosures Series
Type
Enclosure & Lens Cover
UPC
783936233468
Dimensions
10.25 in x 8.5 in x 7.5 in
Gross Weight with Packaging
14.4
Height
7.5 in
Length
10.25 in
Width
8.5 in
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
UL File Number
E10514 / E83696