HUBBELL
N1 Hinged-Cover 24X24X6 Carbon Steel - Gray
Image of A242406 N1 Hinged-Cover 24X24X6 Carbon Steel - Gray
*Representative image
Image of A242406 N1 Hinged-Cover 24X24X6 Carbon Steel - Gray

N1 Hinged-Cover 24X24X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: A242406

N1 Hinged-Cover 24X24X6 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 14 gauge steel. 6" depth boxes are furnished with clamp style hinges allowing for removable/replaceable covers. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A242406

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725303229

Dimensions

Actual Height

24.125 in

Actual Width

24.125 in

Depth

6 in

Height

24 in

Weight

39 lb

Width

24 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

6