Brand: Wiegmann
Catalog ID: N1C060604
Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.
Application
Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.
Catalog Number
N1C060604
Color
Ansi-61 Gray Textured
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725340002
Depth
4 in
Height
6 in
Weight
4 lb
Width
6 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certified Listed
Nema Rating
1
UL Listed
Yes
Carton Quantity
1