HUBBELL
Image of A060804 N1 Hinged-Cover 6X8X4 Carbon Steel - Gray
* Representative image
Image of A060804 N1 Hinged-Cover 6X8X4 Carbon Steel - Gray

N1 Hinged-Cover 6X8X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: A060804

N1 Hinged-Cover 6X8X4 Carbon Steel - Gray

Product details

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A060804

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725300600

Dimensions

Actual Height

8.125 in

Actual Width

6.125 in

Depth

4 in

Height

8 in

Weight

4.1 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions