HUBBELL
Image of SC151804GNK N1 Screw-Cover - No Knockouts 15X18X4 Carbon Steel - Galvanized

N1 Screw-Cover - No Knockouts 15X18X4 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC151804GNK

N1 Screw-Cover - No Knockouts 15X18X4 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC151804GNK

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725318766

Dimensions

Actual Depth

4.188 in

Actual Height

18.125 in

Actual Width

15.125 in

Depth

4 in

Height

18 in

Weight

15 lb

Width

15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

3

Pallet Quantity

48