Brand: Wiegmann
Catalog ID: SC151806GNK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC151806GNK
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725318865
Actual Height
18.125 in
Actual Width
15.125 in
Depth
6 in
Height
18 in
Weight
13 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
2