
Brand: Wiegmann
Catalog ID: SC182406NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC182406NK
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725315116
Actual Height
24.125 in
Actual Width
18.125 in
Depth
6 in
Height
24 in
Weight
32 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
12