HUBBELL
Image of SC243610GNK N1 Screw-Cover - No Knockouts 24X36X10 Carbon Steel - Galvanized
* Representative image
Image of SC243610GNK N1 Screw-Cover - No Knockouts 24X36X10 Carbon Steel - Galvanized

N1 Screw-Cover - No Knockouts 24X36X10 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC243610GNK

N1 Screw-Cover - No Knockouts 24X36X10 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 14 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC243610GNK

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725847273

Dimensions

Actual Depth

10.125 in

Actual Width

24.125 in

Depth

10 in

Height

36 in

Weight

63 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads