
Brand: Wiegmann
Catalog ID: SC363606NK
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC363606NK
Color
Ansi-61 Gray Textured
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725875436
Actual Width
36 in
Depth
6 in
Height
36 in
Weight
118 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
5