Brand: Wiegmann
Catalog ID: SC060804NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC060804NK
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725312511
Actual Depth
4.188 in
Actual Height
8.125 in
Actual Width
6.125 in
Depth
4 in
Height
8 in
Weight
4.2 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
1
UL Listed
Yes
Carton Quantity
5