Brand: Wiegmann
Catalog ID: SC181808G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC181808G
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725846719
Actual Height
18.125 in
Actual Width
18.125 in
Depth
8 in
Height
18 in
Weight
21 lb
Width
18 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1