text.skipToContent text.skipToNavigation

N1C121606LP

By Wiegmann 

Catalog ID: N1C121606LP

By Wiegmann
Catalog ID:  N1C121606LP
N1 Hinged-Cover 12X16X6 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

  • Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.
  • Product Details

    General

    Application Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
    Color Ansi-61 Gray Smooth
    Construction Seam and Spot Welded
    Cover Type Hinged Cover
    EU RoHS Indicator No
    Finish Type Smooth
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Mounting Holes
    Type Enclosure
    UPC 786725612000

    Dimensions

    Actual Depth 6.750 in
    Depth 7 in
    Height 16 in
    Weight 24 lb
    Width 12 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads