MY LISTS
HUBBELL
Image of SC101006NK N1 Screw-Cover - No Knockouts 10X10X6 Carbon Steel - Gray

N1 Screw-Cover - No Knockouts 10X10X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC101006NK

N1 Screw-Cover - No Knockouts 10X10X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC101006NK

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725313617

Dimensions

Actual Height

10.125 in

Actual Width

10.125 in

Depth

6 in

Height

10 in

Weight

8.6 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

5

Pallet Quantity

48