

Brand: Wiegmann
Catalog ID: SC121206GNK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC121206GNK
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Material Type
Galvanized Steel
Mounting Type
Type
Enclosure
UPC
786725318063
Actual Height
12.25 in
Actual Width
12.125 in
Depth
6 in
Height
12 in
Weight
12 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
3
Pallet Quantity
54