HUBBELL
N1 Screw-Cover 18X18X6 Carbon Steel - Galvanized
Image of SC181806G N1 Screw-Cover 18X18X6 Carbon Steel - Galvanized

N1 Screw-Cover 18X18X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC181806G

N1 Screw-Cover 18X18X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC181806G

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725319053

Dimensions

Actual Height

18.125 in

Actual Width

18.125 in

Depth

6 in

Height

18 in

Weight

16 lb

Width

18 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

2

Pallet Quantity

20