HUBBELL
N1 Screw-Cover - No Knockouts 24X24X10 Carbon Steel - Gray
Image of SC242410NK N1 Screw-Cover - No Knockouts 24X24X10 Carbon Steel - Gray

N1 Screw-Cover - No Knockouts 24X24X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC242410NK

N1 Screw-Cover - No Knockouts 24X24X10 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 14 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC242410NK

Color

Ansi-61 Gray Smooth

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725842124

Dimensions

Actual Depth

10.125 in

Actual Height

24.125 in

Actual Width

24.125 in

Depth

10 in

Height

24 in

Weight

48 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

4