
Brand: Wiegmann
Catalog ID: SC243010GNK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC243010GNK
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725847167
Actual Depth
10.125 in
Actual Height
30.125 in
Actual Width
24.125 in
Depth
10 in
Height
30 in
Weight
59 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1