

Brand: Wiegmann
Catalog ID: SC243610NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC243610NK
Color
Ansi-61 Gray Smooth
Construction
Tack Welded
Cover Type
Screw Cover
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725847280
Actual Depth
10.125 in
Actual Width
24.125 in
Depth
10 in
Height
36 in
Weight
63 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1