HUBBELL
SC-NK
* Representative image
SC-NK

N1 Screw-Cover - No Knockouts 30X30X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SC303010NK

N1 Screw-Cover - No Knockouts 30X30X10 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 12 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC303010NK

Color

Ansi-61 Gray Smooth

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725847389

Dimensions

Actual Depth

10.125 in

Actual Height

30.125 in

Actual Width

30.125 in

Depth

10 in

Height

30 in

Weight

83 lb

Width

30 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources and downloads