Brand: Wiegmann
Catalog ID: B101006CH
Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B101006CH
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725331482
Depth
6 in
Height
10 in
Weight
12 lb
Width
10 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1