Brand: Wiegmann
Catalog ID: WA242408FM
Designed to house electrical controls, terminals and instruments. Provide protection from dirt, dust, oil and water. External frame allows enclosure to recessed in wall. Enclosure is used in applications where external space is limited or in high traffic area.
Application
Designed to house electrical controls, terminals and instruments. Provides protection from dirt, dust, oil and water. External frame allows enclosure to be recessed in a wall. Enclosure is used in applications where external space is limited or in high traffic areas.
Catalog Number
WA242408FM
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Smooth
Latches Type
Captivated Screws
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Frame
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725446209
Depth
8 in
Height
24 in
Weight
63 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1