HUBBELL
Image of WA363008FM N12 Single Door Flush Wall-Mount 36X30X8 Carbon Steel - Gray
* Representative image
Image of WA363008FM N12 Single Door Flush Wall-Mount 36X30X8 Carbon Steel - Gray

N12 Single Door Flush Wall-Mount 36X30X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA363008FM

N12 Single Door Flush Wall-Mount 36X30X8 Carbon Steel - Gray

Designed to house electrical controls, terminals and instruments. Provide protection from dirt, dust, oil and water. External frame allows enclosure to recessed in wall. Enclosure is used in applications where external space is limited or in high traffic area.

  • Designed to house electrical controls, terminals and instruments
  • Provide protection from dirt, dust, oil and water
  • External frame allows enclosure to recessed in wall
  • Enclosure is used in applications where external space is limited or in high traffic area.

Product details

General

Application

Designed to house electrical controls, terminals and instruments. Provides protection from dirt, dust, oil and water. External frame allows enclosure to be recessed in a wall. Enclosure is used in applications where external space is limited or in high traffic areas.

Catalog Number

WA363008FM

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth

Latches Type

Captivated Screws

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Frame

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725446308

Dimensions

Depth

8 in

Height

36 in

Weight

93 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads