
Brand: Wiegmann
Catalog ID: WA603624FS
Application
Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor startes, drives, contactors, PLC's as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries.
Catalog Number
WA603624FS
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
3 Point Keylocking-Padlocking Combo
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725417292
Actual Depth
24.12 in
Actual Height
60.12 in
Actual Width
36.12 in
Depth
24 in
Height
60 in
Weight
325 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1