

Brand: Wiegmann
Catalog ID: N12122406
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Application
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Catalog Number
N12122406
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725342051
Depth
6 in
Height
12 in
Weight
33 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
25