HUBBELL
Image of CTSD202010 N3R CT Single Door Hinged-Cover 20X20X10 Carbon Steel - Gray

N3R CT Single Door Hinged-Cover 20X20X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: CTSD202010

N3R CT Single Door Hinged-Cover 20X20X10 Carbon Steel - Gray

  • Manufactured from 14 gauge carbon steel
  • Fully seam welded and ground smooth, with weep hole
  • Drip shield
  • Lift off hinges, gasketed doors
  • Supplied with non-locking 1/4 turn latch
  • Meter seal provisions
  • Mounting holes in back
  • Supplied with studs in back of enclosure to support optional wood sub panel

General

Application

Designed as a housing for current and voltage transformers, recorders, meters, junction box, service box, rely and/or for terminal instrumentation.

Catalog Number

CTSD202010

Color

Ansi-61 Gray Smooth

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725854103

Dimensions

Cubic Capacity

4000 cu.in

Depth

10 in

Height

20 in

Weight

45 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1