
Brand: Wiegmann
Catalog ID: RSC363618NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC363618NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC Series
Type
Enclosure
UPC
786725883943
Actual Depth
18.07 in
Actual Height
36.13 in
Actual Width
36.19 in
Cubic Capacity
23328 cu.in
Depth
18 in
Height
36 in
Weight
62 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
1