
Brand: Wiegmann
Catalog ID: RSC080808NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC080808NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC Series
Type
Enclosure
UPC
786725880065
Actual Depth
8.07 in
Actual Height
8.13 in
Actual Width
8.13 in
Cubic Capacity
512 cu.in
Depth
8 in
Height
8 in
Weight
4 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
3
Pallet Quantity
96