

Brand: Wiegmann
Catalog ID: RSC151806GNK
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC151806GNK
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725865956
Cubic Capacity
1620 cu.in
Depth
6 in
Height
18 in
Weight
17.5 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
2
Pallet Quantity
30