HUBBELL
N3R Screw-Cover Wall-Mount No Knockouts 18X18X6 Carbon Steel - Gray
Image of RSC181806NK N3R Screw-Cover Wall-Mount No Knockouts 18X18X6 Carbon Steel - Gray

N3R Screw-Cover Wall-Mount No Knockouts 18X18X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC181806NK

N3R Screw-Cover Wall-Mount No Knockouts 18X18X6 Carbon Steel - Gray

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shiled top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along botoom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC181806NK

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725865147

Dimensions

Cubic Capacity

1944 cu.in

Depth

6 in

Height

18 in

Weight

22 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

20