HUBBELL
Image of RSC202408 N3R Screw-Cover Wall-Mount 20X24X8 Carbon Steel - Gray

N3R Screw-Cover Wall-Mount 20X24X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC202408

N3R Screw-Cover Wall-Mount 20X24X8 Carbon Steel - Gray

  • Bodies and doors fabricated from 14 gauge carbon steel
  • Drop shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC202408

Color

Ansi-61 Gray Smooth

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725846023

Dimensions

Cubic Capacity

3840 cu.in

Depth

8 in

Height

24 in

Weight

44 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

8